Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_2_36 - Signal Transformer
Bill of material
ST-2-36
PN
Part Number
ST-2-36
DESC
Description
Split Bobbin Low Power Transformer, 1.1VA Power, 115V Input, 36VCT Output Series
POWERVA
Power
1,1 VA
OS
Output Series
36VCT
OP
Output Parallel
18V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.17 lbs (0.08 kg)
LENGTH
Length
1.37 in. (34.8 mm)
WIDTH
Width
1.12 in. (28.4 mm)
HEIGHT
Height
0.97 in. (24.6 mm)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型