Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
st_5_120 - Signal Transformer
Bill of material
ST-5-120
PN
Part Number
ST-5-120
DESC
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V Input, 120VCT Output Series
POWERVA
Power
12 VA
OS
Output Series
120VCT
OP
Output Parallel
60V
INPUT
Input
115V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.7 lbs (0.32 kg)
LENGTH
Length
1.91 in. (48.5 mm)
WIDTH
Width
1.59 in. (40.4 mm)
HEIGHT
Height
1.45 in. (36.8 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models