Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
cpc Europa
Description
ST - Element ST07M - ST Miniature stroke slide series
Bill of material
ST7M-V0-N-27
TYPE
Type
ST7M
LS
Max stroke
mm
PL
Preload
AC
Accuracy
POS
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
H
8 mm
W2
5 mm
P
15 mm
W1
7 mm
H1
h1
4.7 mm
DXDXG1
Dxdxg1
4.2x2.4x2.3
P1
15 mm
P2
12 mm
W
17 mm
H2
h2
6.5 mm
MXG2
MxG2
M2x2.5
T
t
1.0 mm
LR
Lr
mm
L2
mm
LG
Lg
6.5 mm
N
mm
LB
Lb
mm
L1
mm
P4
6.5 mm
NN
n
mm
C
N
C0
N
MR0
Mr0
Nm
MP0
Mp0
Nm
MY0
My0
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models