Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ERO
Description
ST - Element ST12M - Miniatur Kurzhub-Kugelumlauf-Profilschienenführung
Bill of material
ST12M-V0-N-44
TYPE
Type
ST12M
LS
Max stroke
mm
PL
Preload
AC
Accuracy
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
H
13 mm
W2
7.5 mm
P
25 mm
W1
12 mm
H1
h1
7.5 mm
DXDXG1
Dxdxg1
6x3.5x4.5
P1
25 mm
P2
20 mm
W
27 mm
H2
h2
10.0 mm
MXG2
MxG2
M3x3.5
T
t
1.3 mm
LR
Lr
mm
L2
mm
LG
Lg
11.2 mm
N
mm
LB
Lb
mm
L1
mm
P4
11.2 mm
NN
n
mm
C
N
C0
N
MR0
Mr0
Nm
MP0
Mp0
Nm
MY0
My0
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models