Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
cpc Europa
Description
ST - Element ST12M - ST Miniature stroke slide series
Bill of material
ST12M-V0-N-44
TYPE
Type
ST12M
LS
Max stroke
mm
PL
Preload
AC
Accuracy
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
H
13 mm
W2
7.5 mm
P
25 mm
W1
12 mm
H1
h1
7.5 mm
DXDXG1
Dxdxg1
6x3.5x4.5
P1
25 mm
P2
20 mm
W
27 mm
H2
h2
10.0 mm
MXG2
MxG2
M3x3.5
T
t
1.3 mm
LR
Lr
mm
L2
mm
LG
Lg
11.2 mm
N
mm
LB
Lb
mm
L1
mm
P4
11.2 mm
NN
n
mm
C
N
C0
N
MR0
Mr0
Nm
MP0
Mp0
Nm
MY0
My0
Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    cpc Europa
    LM-SB-X - Magnetic Way
    cpc Europa
    LM-SM - Magnetic Way
    cpc Europa
    LM-PB-X - Coil Assembly
    cpc Europa
    LM-PM - Coil Assembly
    cpc Europa
    MR-M EU Series - Linear guide
    cpc Europa
    ST - Element ST07M - ST Miniature stroke slide series
    cpc Europa
    ST - Element ST09M - ST Miniature stroke slide series
    cpc Europa
    MR-M SU Series - Linear guide
    cpc Europa
    MR 12M - Rail
    cpc Europa
    MR-M ZU Series - Linear guide
    cpc Europa
    MR-W SU Series - Linear guide
    cpc Europa
    ARC 55 MN - Linear guide
    cpc Europa
    ARC 30 MS - Linear guide
    cpc Europa
    MR-W UZ Series - Linear guide
Previews
3D
Dimension
2D
Download CAD models