Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Steinel Normalien
Description
ST8845-DW - Pressure controller
Bill of material
ST8845-DW250W2
BESTNR
Order No.
D
Diameter
~ 38 mm
E
Adjustment range
bar
T
Length
14 mm
LB
Length
26 mm
LR
Length
29.5 mm
SW
Key width
27 mm
M1
Thread
G1/4
M2
Thread
M12 x 1
L
Length
86 mm
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models