Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rigon
Description
Staffe normali - Staffe normali
Bill of material
STAFFE NORMALI
CODE
Code
STAFFE NORMALI
A
15 mm
B
18 mm
C
6 mm
X
2.5 mm
Y
6.8 mm
D
d
10.1 mm
D1
d1
8.3 mm
L1
3 mm
L
3 mm
MAT
Material
Steel C45 mm
TT
Heat treatment
Burnishing mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models