Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Honsel-Group
Description
Stainless Steel A2 Small Countersunk Head open - Blind Rivet Nut HEXATOP-E-KLSK
Bill of material
Blind Rivet Nut HEXATOP-E-KLSK 10879060300
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietmutter HEXATOP-E-KLSK Edelstahl kleiner Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
SU
Surface finish
[1.4567]
AU
Execution
Open
KO
Head shape
Small Countersunk Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
mm
KB2
Clamping range up to
mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
mm
DK
Head diameter (dk)
0.0 mm
AD
max. tightening
mm
AZ
axial tensile force
mm
SW
Width across flats
mm
SW2
Width across flats
mm
KGS
Weight/pcs
kg
M
CAPACITY
ZTN
Customs number
73181631
EAN
CL
eCLASS
23110812
INFOPDF
Info
PDF
ECLS
23110812
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models