Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Stainless steel linear slide system V4A, double - Dimensions Ø: 10 mm
Bill of material
WS-10-40-ES-FG, 160 / 4x WJUM-01-10-ES-FG
ARTNR
Part no.
WS-10-40-ES-FG, 160 / 4x WJUM-01-10-ES-FG
INFO
Info PDF
INFO
CNSMASSEXACT
Weight
0.481 kg
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TEMP
Temperature
PL
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
PL2
Position carriage 2
mm
Enter value for PL2
Position carriage 2
mm
cm
inch
ft
DA
Diameter
10 mm
LMAX
Length max.
3000 mm
A
Width
40 mm
B
Width
40 mm
H
Height
5.5 mm
H2
Height
9 mm
C4
Length
120 mm
C5MIN
Length
20 mm
C5MAX
Length
79.5 mm
C5
Length
20.0 mm
C6MIN
Length
20 mm
C6MAX
Length
79.5 mm
C6
Length
20.0 mm
K1
for Screw DIN 912
M6
HH
Height
18 mm
BB
Width
26 mm
C1
Length
29 mm
C3
Length
16 mm
AA
Width
73 mm
A2
Width
60 mm
K2
Thread
M6
K3
Countersunk screw
M5
COY
Static load capacity Coy
3800 N
COZP
Static load capacity Coz+
3800 N
COZM
Static load capacity Coz-
950 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models