您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
VM104F00ABA0A0NNV000
Omal
Ball valves
MAGNUM & THOR
MAGNUM
Wafer
Powered by
CAD模型選擇
{omal/ball_valves/magnum_and_thor/magnum/wafer/wafer_ss_asmtab.prj},{NB=VM104F00ABA0A0NNV000(______________)},{TA=V},{FA=SERIE WAFER},{MV=04},{PN=F},{MCV=AB},{MSF=A},{TSF=No treatment},{MVT=No screw},{MTP=TFM1600},{MTS=TFM1600},{MTC=FKM ( VITON )},{TP=Without paint},{AS=},{PPATH=wafer_asmtpl.prj},{ACCESSORI=},{KIMAG06=},{REFAG02=},{BOXAS01=},{FIEAS02=},{POSAS03=},{ELBAS04=},{BOXAA01=},{FIEAA02=},{POSAA03=},{ELBAA04=},{PROAG01=},{FISAG03=},{INVAG07=},{ATEX=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Omal
Description
Stainless Steel - PN 16-40 ANSI 150-300
Bill of material
VM104F00ABA0A0NNV000
TA
Drive type
Free shaft
With lever
With double acting pneumatic actuator
With spring return pneumatic actuator
With electric actuator ON-OFF
Free shaft
With lever
With double acting pneumatic actuator
With spring return pneumatic actuator
With electric actuator ON-OFF
FA
Valve family
SERIE WAFER
MV
Valve size
DN15
DN20
DN25
DN32
DN40
DN50
DN65
DN80
DN100
DN15
DN20
DN25
DN32
DN40
DN50
DN65
DN80
DN100
PN
Nominal pressure
PN 16-40
ANSI 150
ANSI 300
PN 16-40
ANSI 150
ANSI 300
NA
Connecting norms
EN 1092-1 TIPO B1 (STD) PN METRIC
MCV
Body material
A479 Tp.316 / A182 F316
A479 Tp.304 / A182 F304 (on request)
DUPLEX (on request)
A479 Tp.316 / A182 F316
A479 Tp.304 / A182 F304 (on request)
DUPLEX (on request)
MSF
Ball material
A351 CF8M
A351 CF8
A351 CF8M
A351 CF8
TSF
Ball surface treatments
No treatment
MST
Stem material
17-4PH
MVT
Bolting material codification
No screw
MTP
Seat material
TFM1600
MTS
Stem seal material
TFM1600
MTC
Body seal material
FKM (VITON)
TP
Standard surface treatment
Without paint
TT
Surface treatment type
Without paint
CK
Bracket connection drives
AG
Actuators group
TAL
Voltage drive
AS
Actuator size
TAZ
Torque drive
SED
Special executions drives
SSE
Actuator in special stroke executions
ACCESSORI
Accessories request YES/NO
KIMAG06
Generic area external limit switch assembly kit request
REFAG02
Request of flow regulators for generic area
BOXAS01
Request for safe area signal box
FIEAS02
External limit switch request with or without safe area mounting kit
POSAS03
Request for safe area positioners
ELBAS04
Solenoid valves for safe area
BOXAA01
Request for ATEX area signaling box
FIEAA02
External limit switch request with or without ATEX area mounting kit
POSAA03
ATEX area positioners request
ELBAA04
ATEX area solenoid valves request
PROAG01
Generic area limit switch protection request
FISAG03
Request silencer filters generic area
INVAG07
Request for visual indicators for the generic area
ATEX
ATEX certificate request
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求