Catalog navigation
CAD model selection
Selectable products: 8
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Mario Ferri
Description
STAINLESS STEEL SINGLE JOINTS Series X DIN 808
Bill of material
SX0S 1200
MOD
Type
04X
u
SHAPE
Shape
CODE
Code
SX0S 1200
DD
d
12
u
mm
D
25
u
mm
L2
56
u
mm
L1
28
u
mm
C
13
u
mm
AA
a
4
u
mm
BB
b
13.8
u
mm
Q
12
u
mm
SW
12
u
mm
INFO
Catalogue
PESO
Weight
0.16
u
Kg
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models