Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Honsel-Group
Description
Stainless Steel Small Countersunk Head open - Blind Rivet Nut UNIVERSAL-E
Bill of material
Blind Rivet Nut UNIVERSAL-E 10873500000
ARTNR
Item number
BEZ
Description of the Product group
HONSEL-Blindnietmutter UNIVERSAL-E Edelstahl kleiner Senkkopf
FORM
Display format
KB
Clamping range
mm
Enter value for KB
Clamping range
mm
cm
inch
ft
MAT1
Material sleeve / rivet body
Stainless Steel A2
SU
Surface finish
[1.4567]
AU
Execution
Open
KO
Head shape
Small Countersunk Head
D
Shaft diameter (d)
mm
DB1
Bore hole diameter from
mm
G
Thread
mm
KB1
Clamping range from
0.5 mm
KB2
Clamping range up to
3.0 mm
SL1
Shaft length (l)
mm
SL2
max. Shaft length (l)
mm
HK
Head height (k)
0.40 mm
DK
Head diameter (dk)
mm
AD
max. tightening
mm
AZ
axial tensile force
mm
KGS
Weight/pcs
kg
M
CAPACITY
500
ZTN
Customs number
73181631
EAN
CL
eCLASS
23110812
INFOPDF
Info
PDF
ECLS
23110812
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)