您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
English (United States)
HSR25CA1SSM+220LM (G20g20, B-M6F)
THK CO.,LTD.
Linear Motion Systems
LM Guide
LM Guide
LM Guide HSR
Six Tapped Hole Type
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_guide/lm_guide_hsr/six_tapered_hole_type/hsr_cam_asmtab.prj},{NB=HSR25CA1SSM-220LM_G20_0_B-M6F_68-45_0_0_0_1_},{PD=220},{L1=59.50},{L3=8.500},{LEND=5760.00},{LPORM=80.00},{LPORX=1000.00},{LTR=83.10},{F=60.00},{D1=7.00},{D2=11.00},{HM=9.00},{MAXL=2020.00},{GA=20.00},{H3=5.50},{ND=3.000},{ND100=25},{MN=HSR25CAM},{INFO=Infotext},{INFO1=Infotext},{PPATH=hsr_ca/hsr_ca_asmtpl.prj},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=220.0},{ACCG=},{G=},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{TAPH=},{P1=68.45},{P2=0},{P3=0},{P4=0},{TH=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Stainless-Steel Type - Heavy Load HSR-CAM
Bill of material
HSR25CA1SSM+220LM (G20g20, B-M6F)
MN
Model number
HSR25CAM
HSR25CAM
NOB
Number of LM block
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
QZ
QZ option
No
Yes
No
Yes
SO
Seals option
SS- With end, side seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SSHH- With end, side, inner seals and LaCS
DDHH- With double, side, inner seals and LaCS
ZZHH- With end, side, inner seals and metal scrapers and LaCS
KKHH- With double, side, inner seals and metal scrapers and LaCS
SS- With end, side seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SSHH- With end, side, inner seals and LaCS
DDHH- With double, side, inner seals and LaCS
ZZHH- With end, side, inner seals and metal scrapers and LaCS
KKHH- With double, side, inner seals and metal scrapers and LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
確定
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
Type of G dimension
Symmetrical (G1=G2)
Asymmetrical
Symmetrical (G1=G2)
Asymmetrical
INFO
Infotext
Infotext
GX
Length G (Note 1
20.000
20.000
mm
GX2
Length g
20.00
mm
NOTE
Note 1
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
None
II
None
II
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
TAPH
Tapped-hole LM Rail
No
Yes
No
Yes
INFO1
Infotext
Infotext
P1
Position of 1st LM block
mm
Enter value for P1
Position of 1st LM block
mm
cm
inch
ft
確定
P2
Position of 2nd LM block
0.000
0.000
mm
P3
Position of 3rd LM block
0.000
0.000
mm
P4
Position of 4th LM block
0.000
0.000
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求