Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Stainless Steel Type SHS-CM
Bill of material
SHS15C1SSM+160LM (G20g20, PB1021B)
MN
Model No.
NOB
Number of LM block
QZ
QZ option
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Info Text
GX
Length G (Note 1
mm
GX2
Length g
20.00 mm
NOTE
Note 1
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
POR
Pitch of Rails
mm
GPJ
Grease Port and Pipe joint
TAPH
Tapped-hole LM Rail
INFO1
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
TH
About Shape of Mounting hole (Note 2
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    THK CO.,LTD.
    Flange Type - Heavy Load SHS-C
    THK CO.,LTD.
    Flange Type - Ultra Heavy Load SHS-LC
    THK CO.,LTD.
    Stainless Steel Type SHS-LCM
    THK CO.,LTD.
    Stainless Steel Type SHS-VM
    THK CO.,LTD.
    Compact Type - Heavy Load SHS-V
    THK CO.,LTD.
    Flange Type SSR-XTB
    THK CO.,LTD.
    Stainless Steel Type SHS-LVM
    THK CO.,LTD.
    Compact Type - Ultra Heavy Load SHS-LV
    THK CO.,LTD.
    Compact Type SRS-S/M/N
    THK CO.,LTD.
    Super-Lead Non-Preloaded Type WTF
    THK CO.,LTD.
    Stainless Steel Type SHS-RM
    THK CO.,LTD.
    Non-Preloaded Type BTK-V
    THK CO.,LTD.
    Model HSR-M2A
    THK CO.,LTD.
    Compact Type - Heavy Load SHS-R
Previews
3D
Dimension
2D
Download CAD models