SR20SB1SSM+220LM (G20g20, B-M6F)
Indunorm
Linear Motion Systems
LM Guide
LM Guide
LM Guide SR
Powered by
CAD模型選擇
{indunorm/linear_motion_systems/lm_guide/lm_guide/lm_guide_sr/sr_sbm_asmtab.prj},{NB=SR20SB1SSM-220LM_G20_0_B-M6F_86-35_0_0_0_},{MN=SR20SBM},{PD=220},{NOB=1},{SO=SS},{RADC=},{L=220.000},{ACCG=},{G=},{INFO=InfoText},{GX=20},{DRMH=},{NR=},{POR=0},{GPJ=B-M6F},{TAPH=},{INFO1=InfoText},{P1=86.35},{P2=0},{P3=0},{P4=0},{LPORM=69.00},{LPORX=1000.00},{LTR=47.30},{L1=27.80},{F=60.00},{D1=6.00},{D2=9.50},{HM=8.50},{MAXL=1480.00},{GA=20.00},{H3=6.00},{ND=2.000},{PPATH=sr_sb/sr_sb_asmtpl.prj},{YX=},{ND100=20},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'},{ACCGX='','No Symbol : Normal grade','H','H : High-accuracy grade','P','P : Precision grade','SP','SP : Super precision grade','UP','UP : Ultra precision grade'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Indunorm
Description
Stainless-Steel Type SR-SBM
Bill of material
SR20SB1SSM+220LM (G20g20, B-M6F)
MN
Model No.
SR20SBM
SR20SBM
NOB
Number of LM block
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
SO
Seals option
SS- With end, side seals
VV-Labyrinth end seal
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SS- With end, side seals
VV-Labyrinth end seal
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
確定
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
Type of G dimension
Symmetrical (G1=G2)
Asymmetrical
Symmetrical (G1=G2)
Asymmetrical
INFO
Info Text
GX
Length L
20.000
20.000
mm
GX2
Length G
20.00
mm
NOTE
Note 1
RC1
Rail connection
No connection
DRMH
Dimension of the rail mounting hole
N/A
N/A
NR
Number of rails specified as matched sets
None
II
None
II
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
TAPH
Tapped-hole LM Rail
No
Yes
No
Yes
INFO1
INFO
Info Text
P1
Position of 1st LM block
mm
Enter value for P1
Position of 1st LM block
mm
cm
inch
ft
確定
P2
Position of 2nd LM block
0.000
0.000
mm
P3
Position of 3rd LM block
0.000
0.000
mm
P4
Position of 4th LM block
0.000
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求