You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
English (United States)
SSR20XW1SSM+220LM (G20g20, B)
THK CO.,LTD.
Linear Motion Systems
LM Guide
LM Guide with Caged Ball/Roller
Caged Ball
LM Guide SSR
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_ssr/ssr_xwm_asmtab.prj},{NB=SSR20XW1SSM-220LM_G20_0_B-M6F_76-75_0_0_0_1_},{LEND=4140.0},{LPORM=67.00},{LPORX=1000.00},{M=28.00},{W=42.00},{LTR=66.50},{B=32.00},{C=5.00},{S=32.00},{H=0.00},{L1=46.60},{T=8.20},{T1=0.00},{K=22.00},{N=5.50},{E=12.00},{E0=5.20},{F0=2.80},{D0=3.00},{H3=6.00},{W1=20.00},{W2=11.00},{M1=15.50},{F=60.00},{D1=6.00},{D2=9.50},{HM=8.50},{MAXL=1480.00},{GA=20.00},{ND=2.000},{PD=220},{MN=SSR20XWM},{INFO=InfoText},{INFO1=InfoText},{GN=B-M6F},{PPATH=ssr_xwm/ssr_xwm_asmtpl.prj},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=220.0},{ACCG=},{G=},{GX=20},{DRMH=},{NR=},{POR=0},{GPJ=B},{TAPH=},{P1=76.75},{P2=0},{P3=0},{P4=0},{TH=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
THK CO.,LTD.
Description
Stainless Steel Type SSR-XWM
Bill of material
SSR20XW1SSM+220LM (G20g20, B)
MN
Model No.
SSR20XWM
SSR20XWM
NOB
Number of LM block
1.000
2.000
3.000
4.000
1.000
2.000
3.000
4.000
QZ
QZ option
No
Yes
No
Yes
SO
Seals option
SS- With end, side seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side seals
ZZ- With end, side seals and metal scrapers
KK- With double, side seals and metal scrapers
SSHH- With end seals, side seals and LaCS
DDHH- With double, side seals and LaCS
ZZHH- With end seals, side seals, scrapers and LaCS
KKHH- With double seals, side seals and scrapers and LaCS
SS- With end, side seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side seals
ZZ- With end, side seals and metal scrapers
KK- With double, side seals and metal scrapers
SSHH- With end seals, side seals and LaCS
DDHH- With double, side seals and LaCS
ZZHH- With end seals, side seals, scrapers and LaCS
KKHH- With double seals, side seals and scrapers and LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
No Symbol : Normal
C1 : Light preload
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
確定
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
Type of G dimension
Symmetrical (G1=G2)
Asymmetrical
Symmetrical (G1=G2)
Asymmetrical
INFO
Info Text
GX
Length G (Note 1
20.000
20.000
mm
GX2
Length g
20.00
mm
NOTE
Note 1
RC1
Rail connection
No connection
DRMH
Dimension of the rail mounting hole
N/A
N/A
NR
Number of rails specified as matched sets
None
II
None
II
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
TAPH
Tapped-hole LM Rail
No
Yes
No
Yes
INFO1
Info Text
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
確定
P2
Position of LM Block (2nd)
0.000
0.000
mm
P3
Position of LM Block (3rd)
0.000
0.000
mm
P4
Position of LM Block (4th)
0.000
0.000
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求