Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
MOVET
Description
Stainless Steel Vulcanized
Bill of material
MOVET+4061408083930
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
minimum installation height maschine-bottom
29 mm
B
usable thread lenght
mm
D
base
50 mm
CH
regulation key
14 mm
F
thread
M12
G
height base
19 mm
H
total height
SL
maschine foot load
4000 N
INFO
Download link
Download link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models