Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lichtgitter
Description
Stairs - Forge-welded gratings
Bill of material
SP 330-34/38-3S-1-1-1000-240-70-3-2
PRODUKTGRUPPE
Product group
Schweisspressroststufen
TEIL
Stock item
10002314
BESTNR
Grating type
SP 330-34/38-3
LODLEVEL
Level of detail
WERKSTOFF
Material
OF
Surface treatment
TSH
Bearing bar height (BBH)
mm
TSS
Bearing bar thickness (BBT)
mm
QT
Cross Section (QT)
mm
TT
Bearing bar pitch (BBP)
34.33 mm
L
Stair tread length (Dimension in bearing bar direction) (L)
mm
Enter value for L
Stair tread length (Dimension in bearing bar direction) (L)
mm
cm
inch
ft
B
Stair tread width (Dimension in the crossbar direction) (B)
mm
Enter value for B
Stair tread width (Dimension in the crossbar direction) (B)
mm
cm
inch
ft
RH
Slip resistance
SPH
Side plates height (c)
mm
SPTH
Side plates thickness
mm
N
Dimension n
120 mm
BC
Nosing
G
Weight
7.8 kg
RHG
Rating group
R10
INFO2
Lichtgitter website
HTML (Online)
HINWEIS2
Notice 2
The data given in this table corresponds to the current status. We reserve the right to make changes to the production program, the data and technical changes. Have Lichtgitter approve technical feasibility in the event of an order.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models