Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Both Plugs, Spiral Clean Lower Plug, No Leakage Chamber Cleaning, 2 1/2-Inch - Mixproof Valve
Bill of material
9613303570
IDNR
Valves Order Code
9613303570
CODE
CAS CODE INPUT
MP(2):SF063038NW229BNNNNEBLNB2XXXXX
PRODUCT
Product Type
ROW Version Standard
INFO
Data Sheet
Data Sheet
AVAILABILITY
Available
CAS2VIS
Lower Valve body size
2 1/2-Inch
CAS3VIS
Upper Valve body size
1 1/2-Inch
CAS5VIS
House configuration
Welded houses
CAS7VIS
Fittings on ports
None
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Both
CAS13VIS
Spiral Cleaning of spindel
Lower
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
3-Basic
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD