您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
9613101167
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning Lower Plugs
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_lower/no_leakage/mixproof_st_cas12l_cas13l_cas14n_076_asmtab.prj},{NB=9613101167},{IDNR=9613101167},{CODE=MP(2):SF076063NW229BNNNNELLNB2XXXXX},{EOLDATE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Lower Plug, No Leakage Chamber Cleaning, 3-Inch - Mixproof Valve
Bill of material
9613101167
IDNR
Valves Order Code
9613101167
9613101167
CODE
CAS CODE INPUT
MP(2):SF076063NW229BNNNNELLNB2XXXXX
MP(2):SF076063NW229BNNNNELLNB2XXXXX
PRODUCT
Product Type
ROW Version Standard
INFO
Data Sheet
Data Sheet
CAS2VIS
Lower Valve body size
3-Inch
CAS3VIS
Upper Valve body size
2 1/2-Inch
2 1/2-Inch
CAS5VIS
House configuration
Welded houses
CAS7VIS
Fittings on ports
None
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Lower
CAS13VIS
Spiral Cleaning of spindel
Lower
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
3-Basic
3-Basic
EOLDATE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求