Catalog navigation
CAD model selection
Selectable products: 1654
HELP_VARIABLE
Company
TE Connectivity
Description
Standard Circular Connectors
Bill of material
DTS20Y09-98PN
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
AT
Assembly Type
PT
Product Type
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
SS
Shell Size
SHIELDED
Shielded
CSY
Connector Style
ST
Shell Type
PREWIRED
Prewired
AC
Accessory Color
NP
Number of Positions
NPP
Number of Power Positions
NSP
Number of Signal Positions
PRELOADED
Preloaded
KEYING
Keying
OVVAC
Operating Voltage
VAC
OVVDC
Operating Voltage
VDC
VOLTAGEVRMS
Voltage
Vrms
FIB
Factory Installed Backshell
PK
Keying & Polarized Position Locations
FT
Feedthrough Type
ES
Entry Style
DRE
Data Rate
Gb/s
SPM
Shell Plating Material
SM
Shell Material
IM
Insulation Material
HS
Hermetically Sealed
FTY
Fluid Type
ORM
O-Ring Material
WEIGHTG
Weight
g
WEIGHTLB
Weight
lb
EP
Environmental Protection
PSF
Positive Stop Ferrule
PSM
Peripheral Seal Material
EPT
Environmental Protection Type
SR
Shield Rating
CCR
Contact Current Rating (Max)
A
RG
Reverse Gender
CLA
Contact Layout Arrangement
CT
Contact Type
CQ8S
Contact Quantity (Size 8 Databus)
CQ12S
Contact Quantity (Size 12)
CQ12SC
Contact Quantity (Size 12 Coax)
CQ16S
Contact Quantity (Size 16)
CQ20S
Contact Quantity (Size 20)
CQ
Contact Quantity (Size 22D)
TMWC
Termination Method to Wire & Cable
PCBMR
PCB Mount Retention
PMFT
Panel Mount Feature Type
PMF
Panel Mount Feature
PCBMA
PCB Mount Alignment
CMT
Connector Mounting Type
PC
Polarization Code
MAT
Mating Alignment Type
MR
Mating Retention
FLANGE
Flange
MRT
Mating Retention Type
MA
Mating Alignment
AK
Alignment Keyed
ALMM
Assembly Length
mm
ALIN
Assembly Length
in
WSAWG
Wire Size
AWG
WSMM
Wire Size
mm2
WCSMM
Wire/Cable Size
mm2
WCSAWG
Wire/Cable Size
AWG
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRIN
Accepts Wire Insulation Diameter Range
in
PTMM
Panel Thickness
mm
PTIN
Panel Thickness
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
FR
Fluid Resistance
IPWSL
IP Water Sealing Level
IPDSL
IP Dust Sealing Level
CA
Circuit Application
DR
Durability Rating
Cycles
ULFR
UL Flammability Rating
PQ
Packaging Quantity
FS
Field Serviceable
PLO
Position Locations Omitted
EDZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Circular Power Connectors
    TE Connectivity
    Ruggedized Backshells & Adapters
    TE Connectivity
    Circular DIN Connectors
    Bel Fuse
    MIL-DTL-5015 Connector - Cinch Connectivity Solutions
    TE Connectivity
    Automotive, Truck, Bus, & Off-Road Housings
    TE Connectivity
    1-2303816-2
    ABB Installation Products
    Keystone Inserts for Data, Voice and Audio Visual Applications
    TE Connectivity
    Unscreened Backshells & Adapters
    TE Connectivity
    Circular Connector Caps & Covers
    TE Connectivity
    Circular RJ45 Connectors
    TE Connectivity
    Circular Connector Backshells & Clamps
    TE Connectivity
    Between Series Adapters
    TE Connectivity
    Screened Backshells & Adapters
    TE Connectivity
    Circular Connector Housings
Previews
3D
2D
Download CAD models