Catalog navigation
CAD model selection
Selectable products: 768
HELP_VARIABLE
Company
Brother Gearmotors
Description
Standard Gearmotor Right Angle Hollow Bore (F3S Type) - Standard efficiency induction gearmotor
Bill of material
F3SM-20-5-T010A
PN
Part No.
SERIES
Series
F3 series (Hollow shaft type)
MT
Mount
Hollow Shaft
MOT
Motor type
SGT
Shaft/Gear type
Right-Angle Hollow Shaft Gearbox
IC
Insulation class
WNC
WNclosure
IP-44
VV
Voltage
TBOX
Terminal box
MPP
Motor power
RA
Ratio
AR
Actual ratio
NRS50
Nominal rotation speed 50Hz
rpm
NRS60
Nominal rotation speed 60Hz
rpm
OST50
Output shaft allowable torque 50hz
in-lbs
OST60
Output shaft allowable torque 60hz
in-lbs
OSOHL
Output shaft allowable OHL
lbs
BB
Brake
SD
Shaft diameter
Inch
OSH
Frame size
PTB
Position of Terminal box
PCT
Procted cover
MS
Motor specification
BS
Brake specification
W
Weight
lb