Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Lichtgitter
Description
Standard Gratings - Forge-welded gratings
Bill of material
10002264
PRODUKTGRUPPE
Product group
Forge-welded gratings
TEIL
Stock item
BESTNR
Grating type
LODLEVEL
Level of detail
ABMESSUNG
Length (dimension in the bearing bar direction) (L) x width (dimension in the crossbar direction) (B)
mm
WERKSTOFF
Material
Steel S235
OF
Surface treatment
Galvanized according to DIN EN ISO 1461
TSH
Support rod height (TSH)
mm
TSS
Support rod thickness (TSS)
mm
TT
Support rod division (TT)
34.33 mm
QT
Cross Section (QT)
38.1 mm
RH
Slip resistance
Without
RHG
Rating group
G
Weight
kg
INFO2
Lichtgitter Website
HTML (Online)
ADDPDF
Version of data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models