目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Standard range input shaft
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Powered by
CAD模型選擇
torque_limiter
17.02.2022
CHMR30 - Worm and wheel gearbox- Torque up to 28 Nm
17.02.2022
CHMR40 - Worm and wheel gearbox- Torque up to 57 Nm
17.02.2022
CHMR50 - Worm and wheel gearbox- Torque up to 107 Nm
17.02.2022
CHMR63 - Worm and wheel gearbox- Torque up to 196 Nm
17.02.2022
CHMR75 - Worm and wheel gearbox- With flange - Torque up to 298 Nm
17.02.2022
CHMR90 - Worm and wheel gearbox- Torque up to 540 Nm
17.02.2022
CHMR110 - Worm and wheel gearbox- Torque up to 980 Nm
17.02.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.