Catalog navigation
CAD模型选择
可提供的产品: 42
HELP_VARIABLE
Company
Goebel
Description
Standard blind rivet countersunk head steel galvanized - steel galvanized
Bill of material
7081148121
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
STANDARD blind rivet countersunk head 120°
MATD
Mandrel material
Steel
MATH
Sleeve material
Steel
F
Form
KB
Clamping range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
0 mm
D
Rivet mandrel diameter
mm
P
Mandrel length
≥ 27,0 mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
ISO 15980
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型