Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape A
Bill of material
36S14M1000A
STDST
Standard stock
-
STDRT
Number of Teeth
mm
DESCR
Description
S14M - Belt Width 100 mm
ORDER
Order Number
MATERIAL
Material
Steel
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
116 mm
W
Tooth width
109 mm
H
Width of step for the flange
3.5 mm
HH
Height
4.95 mm
T
Thickness
2.3 mm
DMIN
Bore (min.)
mm
DMAX
Bore (max.)
mm
FL
Flange Number
W1
Weight
kg
F
Flange outer diameter
mm
M
Flange inner diameter
mm
FD
Diameter of curve point in the flange
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models