Catalog navigation
Выбор CAD модели
Доступные продукты: 22
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape B
Bill of material
24L075B
STDST
Standard stock
STDRT
Number of Teeth
DESCR
Description
L - Belt Width 19.0 mm
ORDER
Order Number
MATERIAL
Material
Steel
SOB
Shape of Bore
D1
Diameter
mm
Введите значение для D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
26 mm
LB
Total width
mm
W
Tooth width
21 mm
H
Width of step for the flange
2.5 mm
HH
Height
1.77 mm
K
Boss width
mm
D
Outside Diameter
mm
T
Thickness
mm
DMIN
Bore (min.)
mm
DMAX
Bore (max.)
mm
FL
Flange Number
F
Flange outer diameter
mm
M
Flange inner diameter
mm
FD
Diameter of curve point in the flange