Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape W
Bill of material
84S8M0600W
STDST
Standard stock
Standard stock item
STDRT
Number of Teeth
mm
DESCR
Description
S8M - Belt Width 60 mm
ORDER
Order Number
MATERIAL
Material
Casting
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
72 mm
LW
Width
95 mm
K
Boss width
23 mm
D
Outside Diameter
mm
HH
Height
2.83 mm
DMIN
Bore (min.)
30 mm
DMAX
Bore (max.)
mm
E
Diameter of relief
mm
G
Depth of relief
26.00 mm
R
Radius
8 mm
W1
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models