Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape W
Bill of material
50L050W
STDST
Standard stock
STDRT
Number of Teeth
DESCR
Description
L- Belt Width 12.7 mm
ORDER
Order Number
MATERIAL
Material
Casting
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Width
19 mm
LW
Width
39 mm
K
Width
20 mm
D
Outside Diameter
65 mm
HH
Height
1.77 mm
DMIN
Inside Diameter
16 mm
DMAX
Inside Diameter
38 mm
E
Width
mm
G
Width
5.50 mm
R
Radius
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models