Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Rittal
Description
Standard socket modules/non-switchable - PSM socket modules
Bill of material
7856.100(2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
PSM modul
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
250 mm
H
Height
44 mm
T
Depth
52 mm
GEW
Weight
kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Socket modules internationally - PSM socket modules
    Rittal
    PSM busbars - Power System Modul
    Rittal
    Power System Module active - PSM
    Rittal
    Socket modules with LED display/current measurement per module - PSM socket modules
    Rittal
    PSM overvoltage protection - with adapter
    Rittal
    Power Distribution Rack - PDR
    Rittal
    Wall-Mounted Housing - WM
    Rittal
    Mounting plate AE - Free-standing enclosures
    Rittal
    Compact enclosures - AE
    Rittal
    Gland plate AE - Free-standing enclosures
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    Mounting kit - for PSM busbars without cable routing
    Rittal
    VX IT Rack standard - vented
    Rittal
    Energy-Box - 3 HE,482,6 mm (19˝)
Previews
3D
Dimension
2D
Download CAD models