Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape A
Bill of material
S1-22L050AF-12T0K
TYPE
Type
L
NT
Number of Teeth
NW
Nominal width
050 mm
S
Shape
A
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
14 mm
H
Width of step for the flange
2.5 mm
LA
Pulley width
19 mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    Mitsuboshi Belting
    Standard Shape B
    KANA (Katayama Chain)
    L050
    NBK (Nabeya Bi-tech Kaisha)
    MRG-C / MRGS-C
    JTEKT Corporation(Koyo)
    with Setscrew
    NBK (Nabeya Bi-tech Kaisha)
    PK8
    FYH INC.
    with Setscrew
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape B
    Tsubakimoto Chain Co.
    AF
    Mitsuboshi Belting
    StarQuick Quick delivery / Shape A
    Bando
    12.7mm
    IWATA MFG. CO., LTD.
    SCSS- Black (Steel S45C)
Previews
3D
Dimension
2D
Download CAD models