Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape B
Bill of material
S1-26S5M0250BF-08T0X
TYPE
Type
S5M
NT
Number of Teeth
NW
Nominal width
0250 mm
S
Shape
B
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
27 mm
H
Width of step for the flange
2.5 mm
LA
Pulley width
32 mm
K
Boss width
12 mm
LB
Total width
44 mm
D
Diameter
mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models