Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
AIRBEST
Description
STC - 1.5 bellows suction cup for sheet metal
Bill of material
STC50N-G2F
MODEL
Series
STC
DS
Specifications
mm
MS
Material&specification
CF
Connection thread
D
mm
H
mm
G1
13.157 mm
G
G1/4 mm
LG
Lg
11.0 mm
S
mm
Y
mm
ST
s
mm
DG
10.000 mm
INFOTEXT
More details
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models