Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Nansin
Description
STC S-4, S-15 Stopper
Bill of material
STC-150 NHN S-4
ORDERNO
Order Number
WM
Wheel Material
AL
Allowable Load
N
AL2
Allowable Load
kgf
SF
Starting Force
daN
TSF
Turning Starting Force
daN
WD
Wheel Diameter
mm
WW
Wheel Width
mm
H
Height
mm
A
Mounting Pitch
80 mm
B
Mounting Pitch
80 mm
A1
Mounting Pitch
75 mm
B1
Mounting Pitch
75 mm
X
Plate Size
102 mm
Y
Plate Size
102 mm
P
Mounting Hole Diameter
11.0 mm
TR
Turning Radius
mm
E
Eccentricity
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models