Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Riegler
Description
Push-in plugs without pressure eliminator, nickel-plated brass, female
Bill of material
242.51 A
ARTNR
Art. No.
242.51 A
A
Connection
G 1/2 female
L
Length
41.0 mm
SW
27 mm
D
29.5 mm
D1
20.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models