Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G1/8-AG 6
Bill of material
SCHMALZ 10.08.02.00204 STV-GE G1/8-AG 6
NAME
Name
10_08_02_00204
NNCUSTOM
STV-GE G1/8-AG 6
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G1/8-AG 6
LINACUSTOM
STV-GE G1/8-AG 6
ARTNR
Order number
10.08.02.00204
C127
d
6 mm
C124
dn
4 mm
C121
D
11.4 mm
C132
G1
G1/8"-AG
C111
L
16.4 mm
C109
L1
21.9 mm
C110
L2
12.1 mm
C133
LG1
5.5 mm
C140
SW1
13 mm
C613
Material
Messing
C575
Weight
11 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir