Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-GE G3/8-AG 12
Bill of material
SCHMALZ 10.08.02.00209 STV-GE G3/8-AG 12
NAME
Name
10_08_02_00209
NNCUSTOM
STV-GE G3/8-AG 12
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STV-GE G3/8-AG 12
LINACUSTOM
STV-GE G3/8-AG 12
ARTNR
Order number
10.08.02.00209
C127
d
12 mm
C124
dn
9 mm
C121
D
19.5 mm
C132
G1
G3/8"-AG
C111
L
23.6 mm
C109
L1
31 mm
C110
L2
17.6 mm
C133
LG1
7.4 mm
C140
SW1
20 mm
C613
Material
Messing
C575
Weight
35 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models