Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STV-T G1/8-AG 6
Bill of material
SCHMALZ 10.09.02.00040 STV-T G1/8-AG 6
NAME
Name
10_09_02_00040
NNCUSTOM
STV-T G1/8-AG 6
NTCUSTOM
Steckverschraubung-T
NBCUSTOM
STV-T G1/8-AG 6
LINACUSTOM
STV-T G1/8-AG 6
ARTNR
Order number
10.09.02.00040
C127
d
6 mm
C124
dn
4 mm
C119
D1
12 mm
C132
G1
G1/8"-AG
C117
H
14 mm
C115
H1
20 mm
C111
L
41.5 mm
C133
LG1
5.5 mm
C140
SW1
13 mm
C613
Material
Messing
C575
Weight
35.4 g
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD