Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Screw in Push Fittings - STVI-GE G1/8-IG 8
Bill of material
SCHMALZ 10.08.02.00151 STVI-GE G1/8-IG 8
NAME
Name
10_08_02_00151
NNCUSTOM
STVI-GE G1/8-IG 8
NTCUSTOM
Steckverschraubung-Gerade
NBCUSTOM
STVI-GE G1/8-IG 8
LINACUSTOM
STVI-GE G1/8-IG 8
ARTNR
Order number
10.08.02.00151
C127
d
8 mm
C121
D
14.5 mm
C132
G1
G1/8"-IG
C111
L
29.5 mm
C110
L2
15 mm
C133
LG1
8 mm
C140
SW1
14 mm
C613
Material
Messing
C575
Weight
22 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models