Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Schiedel
Description
Steel flashing 3°-15° - Accessories
Bill of material
Steel_Flashing 750/3-15/-/-/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
EXT
ext Ø
mm
A
mm
B
200 mm
D1
mm
X
mm
Y
mm
W1
10 °
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Pipe 1000mm - PPL06
    Schiedel
    Pipe 500mm - PPL06
    Schiedel
    Pipe 250mm - PPL06
    Schiedel
    Wallband horizont - Accessories
    Schiedel
    Raincap 80-300 - ICS 25
    Schiedel
    Storm Collar - ICS 25
    Schiedel
    Pipe 1000mm - ICS 25
    Schiedel
    Wall Band - Accessories
    Schiedel
    Lead Flashing 3°-15° - Accessories
Previews
3D
Dimension
2D
Download CAD models