Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
igus
Description
Steel Guide Troughs | One-piece
Bill of material
91.10
ARTNR
Part no.
91.10
INFO
Info PDF
INFO
GS
Glide bar
L
Length
2000 mm
SERIE
For the following
BI
Inner Energy Chain width
mm
BA
Outer Energy Chain width
26 mm
BRI
Inner trough width
30 mm
BRA
Outer trough width
40.5 mm
HRI
Inner trough height
46.5 mm
HRA
Outer trough height
48 mm
HA
Energy Chain outer height
23 mm
CNSMASSEXACT
Weight
1.50 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir