Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
STEEL HINGE FOR MODEL B - MODEL AB7
Bill of material
W095E322017
CODE
Code
W095E322017
DI
Ø Diameter
32 mm
EM
26 mm
B
20 mm
HB
Ø HB
6.6 mm
CK
Ø CK
10 mm
TE
38 mm
RA
18 mm
PH
32 mm
UR
31 mm
UL
51 mm
L
3 mm
BT
8 mm
EA
10 mm
P
21 mm
Q
3 mm
WG
Weight
180 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models