Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gressel
Description
Stepped jaw coated 5 mm - Top jaws
Bill of material
MSA.125.189.11
BESTNR
Order No.
MSA.125.189.11
A
Dimension
125 mm
B
Dimension
40 mm
C
Dimension
11.5 mm
D
Dimension
35 mm
E
Dimension
9.5 mm
DATENBLATT
Catalog PDF
Download PDF
GEW
Weight
0.39 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gressel
    Stepped grip jaw 5 mm - Top jaws
    Gressel
    Prismatic jaw - Top jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Precision pull-down jaws - Top jaws
    Gressel
    Stepped jaw 18 mm and 3 mm grip - Top jaws
    Gressel
    Stepped grip jaw 3 mm - Top jaws
    Gressel
    Stepped grip jaw 5 mm - Top jaws
    Gressel
    Grip jaw - Top jaws
    Gressel
    Prismatic jaw Ø11-22 mm - Top jaws
    Gressel
    Grip jaw reversible 3 mm vertical and 5 mm horizontal - Top jaws
    Gressel
    Standard jaw - Top jaws
    Gressel
    Stepped grip jaw 8 mm - Top jaws
    Gressel
    Stepped jaw - Top jaws
    Gressel
    C2 - Centric vice
Previews
3D
2D
Download CAD models