Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Smooth Tech
Description
STH4 - Ball Screw Drive
Bill of material
STH4-L2-50-BC-M05-C3
MODEL
Model
STH4
WEIGHT
Weight
1.36 kg
K
k
★ 3000 rpm
X
x
★ 100 mm/s
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
MPP
Motor power
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
264 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models