Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
STHVS, STHVSA, STHVM, STHVMA - Anti-Skid Rubber Sheets
Bill of material
STHVS4-10-10
PN
Part No.
STHVS4-10-10
TP
Type Selection
Anti-Skid Rubber Sheets
TS
Type Selection
TYS
Type Selection
MAT
Material
Nitrile rubber equivalent (Hyper V Oil Resistant Type)
HARD
Hardness
Shore A60
COLOR
Color
Black
T
4.0 mm
TTOL
T Tolerance
+0.5/-0.5 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.5/-0.5 mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BTOL
B Tolerance
+0.5/-0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models