Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
STL25-L - Safety Coupling
Bill of material
STL25-L-TS1.5-C10xN10
PN
Product No.
STL25-L
TR
Torque Range
COL
Color of Spring
Blue
NS
No. of Springs
3
D
Outer Diameter
54.0
L
Length
95.6
L1
19.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
SP1
Split
TL
Torque Limit
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models