Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
STM-B-P7* with switch
Bill of material
STM-B-6-5-F2H-R-P72
TYPE
Model No.
STM
BT
Bearing
B: Ball bearing
BORE
Bore size
mm
STROKE
Stroke
mm
SWM
Switch model No.
SLD
Lead wire direction
LWL
Lead wire length
SWP
Switch quantity
OPT1
Option
OPT2
Option
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
A
mm
B
mm
C
mm
CC
mm
D
mm
EE
M3
F
mm
G
mm
H
mm
HH
I
mm
J
mm
K
mm
KA
mm
KC
mm
MM
mm
NN
P
mm
Q
mm
U
12 mm
V
mm
W
mm
X
6 mm
Y
5 mm
RD
mm
HD
mm
INFOTEXT
Product information
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models