Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Hettich
Description
Stop Control Plus locking bar - Stop Control Plus locking bar
Bill of material
9080119
ARTICLENO
Order Number
R
Raster
32.000 mm
L
Length HE
mm
HE
1HE=2*R
64 mm
L1
L*HE
mm
D
119.000 mm
N
Number of Raster
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models