Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MALOTECH
Description
Storage charging modules accessories - SLC + storage charge controller
Bill of material
10110
CNSORDERNO
item number
10110
TYP
Device type
H Comfort 25,H Comfort 45,H Comfort 90,H Comfort 150,H Comfort 200,H Comfort 300,H25,H45,H90,H150,H200,H300
ZUB
accessoires
SLC + storage charge controller
PINFO
Product information
Storage charge controller with auxiliary energy including mixer motor and 4 pcs. PT1000 sensors for electronic control of hot water generation.
SPANNUNG
nominal voltage
230 V AC
WATT
max. elektrische Leistungsaufnahme
7,5 W
SYN
Keywords / synonyms
SLC + storage charge controller, storage charge controller,SLC+
PDF
Product information
PDF Datenblatt
URL
Manufacturer website
Info Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part