Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bore Reducer 0107L Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S02NRAM1M610156351
BS
Backstop Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
351 mm
CMAX
Center Distance Max.
455 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
150 mm
B1
40 mm
C1
78 mm
D
30 mm
E1
82 mm
F
Dia (F)
25h8
KEY
Key
8x7x85
H
93 mm
J
23 mm
K
87 mm
L
27 mm
M1
131 mm
N
198 mm
P1
94 mm
Q
78 mm
R
R Bolt
M10
S
63.5 mm
T
610 mm
U
240 mm
V
120 mm
W
87 mm
X
288.00 mm
Y
89.7 mm
Z
23 mm
CC
121 mm
GG
93 mm
HH
24 mm
PP
138 mm
UU
181 mm
VV
90 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD